iglidur® J350, sleeve bearing, mm - J350SM

Endurance runner with high dimensional stability at high temperature

iglidur® J350, sleeve bearing, mm - J350SM
iglidur® J350, sleeve bearing, mm - J350SM drawing
1 from 2
iglidur® J350, sleeve bearing, mm - J350SM
iglidur® J350, sleeve bearing, mm - J350SM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: J350SM-0405-04
  • Material: iglidur® J350
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 4 mm
    • d2 5.5 mm
    • b1 4 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Good wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Good wear resistance at high temperatures
  • Excellent coefficient of friction
  • Very low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
iglidur® J350 | Endurance runner with high dimensional stability at temperature - applicable with many shafts and load collectives
A superior plain bearing for rotational applications - and that on many different steel shafts: In iglidur® J350 bearings with flange, the service life can often be multiplied at loads between 2MPa and 50MPa. The high temperature resistance makes it a very versatile material.

Typical applications

Vending machinery
Automotive
Glass industry
Machine tools

Find more applications here:
Industry solutions
 
When to use it?
  • When a wear-resistant bearing for rotational movement at medium and high loads is required
  • When a cost-effective bearing is required for use at high temperatures
  • When press-fit up to +150°C is necessary
  • When high wear resistance is required at high loads
  • When the bearing is exposed to shock loading
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Consulting

I look forward to answering your questions

Henrik Borch
Henrik Borch

igus-icon-phone+45 86 60 33 73

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm