high helix lead screws

igus® lead screw units are available in various lead screw materials and thread directions. In addition, different thread types are available, among others high helix thread with dryspin® technology. The dryspin® technology offers a longer service life and efficiency.

Kategorier
Filtrer
System
Material
Size

Antal produkter: 2

Nyt

dryspin® high helix lead screw, right-hand thread, 1.4301 stainless steel

  • Outer diameter: 4-20mm
  • Pitch: 2.4-100mm 
  • Multi start
  • Not self-locking
  • Material: stainless steel 1.4301
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
fra 44,31 EUR/m
1 produkter, hvoraf klar til afsendelse:
1 48 - 72 timer
Til produktsiden
Nyt

dryspin® high helix lead screw, left-hand thread, 1.4301 stainless steel

  • Outer diameter: 4-20mm
  • Pitch: 2.4-100mm 
  • Multi start
  • Not self-locking
  • Material: stainless steel 1.4301
  • Thread direction: Left-hand thread
  • Thread type: High helix thread dryspin®
fra 51,91 EUR/m
1 produkter, hvoraf klar til afsendelse:
1 48 - 72 timer
Til produktsiden

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h