Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
+45 86603273

Leadscrew technology drylin®

Change bearings now - 100% lubrication-free and save up to 40% of costs
The drylin® lead screw technology as well as the lead screws and lead screw nuts with dryspin® technology are based on the principle of lubrication-free linear technology. For the completely lubrication-free use, stainless-steel or hard anodised aluminium lead screws are combined with high-performance polymers from the proven iglidur® product range. By doing without oils or fats as lubrication, we can fulfil the highest hygiene standards with our lead screw technology. In addition, use in dry operation saves a large amount of cleaning and maintenance costs. The dirt resistance and the silent operation of the materials used for the lead screw offers a variety of possible applications under various conditions. Apart from that, wear is considerably reduced and operating times are increased. This saves up to 40% of the usually incurred costs. Benefit from the advantages of the drylin® and dryspin® lead screw technology and use it in your application.

Produkter

Filtrer

System
Size
Requirements
Temperatures
Material

Antal produkter: 2

drylin® flange lead screw nut, dryspin® high helix thread, zero backlash, JFRM
  • Material: iglidur® J
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut with flange
  • Zero-backlash

På forespørgsel

9 of 11 produkter klar til afsendelse indefor 10 arbejdsdage
Til produktsiden
drylin® high helix thread nut with flange, zero backlash, JFRM
  • Material: iglidur® J
  • Thread direction: Right-hand thread
  • Thread type: High helix threads
  • Design: Standard
  • Cylindrical lead screw nut with flange
  • Zero-backlash

På forespørgsel

4 of 6 produkter klar til afsendelse 24 – 48 timer
Til produktsiden

Konsultation

We would be happy to answer your questions personally

Photo
Anders Riis Olesen

Teknisk Konsulent BRG

Skriv e-mail

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h