drylin® N low-profile guides

If the application requires extremely flat installation heights, drylin® N low profile guides are the tool of choice - and that in four different widths between 17 and 80mm and heights between 6 and 12mm. The drylin® low profile guides also offer lightweight and extremely quiet operation with a large number of guide carriage options. The aluminium rails are available in silver or black anodised.

Antal produkter: 38

drylin® N guide rail, installation size 40

  • With mounting holes or without for individual machining
  • Suitable for small installation spaces
  • Easy adjustment and positioning
  • Material: Aluminium, clear anodized
  • Size: 40
We offer matching cover caps for all drylin N linear rails:
  • NS-01-17/NS-01-17-AR 🠖 NSKB-17
  • NS-01-27/NS-01-27-AR 🠖 NSKB-27
  • NS-01-40/NS-01-40-AR 🠖 NSK-40
  • NS-01-80/NS-01-80-AR 🠖 NSKB-80
fra 26,09 EUR/m
2 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 10 arbejdsdage
Til produktsiden

drylin® N guide rail, installation size 27

  • With mounting holes or without for individual machining
  • Suitable for small installation spaces
  • Easy adjustment and positioning
  • Material: Aluminium, clear anodized
  • Size: 27
We offer matching cover caps for all drylin N linear rails:
NS-01-17/NS-01-17-AR 🠖 NSKB-17
NS-01-27/NS-01-27-AR 🠖 NSKB-27
NS-01-40/NS-01-40-AR 🠖 NSK-40
NS-01-80/NS-01-80-AR 🠖 NSKB-80
fra 21,71 EUR/m
2 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 10 arbejdsdage
Til produktsiden

drylin® N guide carriage installation size 17 iglidur® J sliding element

Suitable miniature rail NS-01-17
  • Material sliding element: iglidur® J
  • Mounting type: Threaded bosses
  • Installation size: 17
  • Load capacity, stat.: 50 N
fra 2,62 EUR/Stk.
13 produkter, hvoraf klar til afsendelse:
9 24 - 48 timer
4 10 arbejdsdage
Til produktsiden

drylin® N guide rail, installation size 17

  • Material: Aluminium, clear anodized
  • Size: 17
  • For fast and cost-effective shipping with UPS:
  • Lengths shorter than 2,000 mm
  • Shipping weight less than 31.5 kg
  • Anything over this weight will be shipped with freight costs on request.

    We offer matching cover caps for all drylin N linear rails:
  • NS-01-17/NS-01-17-AR 🠖 NSKB-17
  • NS-01-27/NS-01-27-AR 🠖 NSKB-27
  • NS-01-40/NS-01-40-AR 🠖 NSK-40
  • NS-01-80/NS-01-80-AR 🠖 NSKB-80
fra 16,40 EUR/m
2 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 10 arbejdsdage
Til produktsiden

drylin® N guide carriage installation size 27 iglidur® J sliding element

  • Material sliding element: iglidur® J
  • Mounting type: Threaded bosses
  • Installation size: 27
  • Load capacity, stat.: 500 N
fra 3,64 EUR/Stk.
11 produkter, hvoraf klar til afsendelse:
4 24 - 48 timer
7 10 arbejdsdage
Til produktsiden

drylin® N guide rail, installation size 80

  • With mounting holes or without for individual machining
  • Easy adjustment and positioning
  • Material: Aluminium, clear anodized
  • Size: 80
We offer matching cover caps for all drylin N linear rails:
  • NS-01-17/NS-01-17-AR 🠖 NSKB-17
  • NS-01-27/NS-01-27-AR 🠖 NSKB-27
  • NS-01-40/NS-01-40-AR 🠖 NSK-40
  • NS-01-80/NS-01-80-AR 🠖 NSKB-80
fra 34,90 EUR/m
2 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 10 arbejdsdage
Til produktsiden

drylin® N guide carriage installation size 80 iglidur® J sliding element

  • Material sliding element: iglidur® J
  • Mounting type: Threaded, no bosses
  • Installation size: 80
  • Load capacity, stat.: 1000 N
fra 7,37 EUR/Stk.
6 produkter, hvoraf klar til afsendelse:
2 24 - 48 timer
3 10 arbejdsdage
Til produktsiden

drylin® N guide rail, installation size 17, anti-reflex

  • Black anodized aluminium rails
  • Reduced light reflections thanks to black surfaces
  • With standard holes or undrilled
We offer matching cover caps for all drylin N linear rails:
  • NS-01-17/NS-01-17-AR 🠖 NSKB-17
  • NS-01-27/NS-01-27-AR 🠖 NSKB-27
  • NS-01-40/NS-01-40-AR 🠖 NSK-40
  • NS-01-80/NS-01-80-AR 🠖 NSKB-80
fra 21,07 EUR/m
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden

drylin® N prism slide carriage size 27 iglidur® J sliding element with camber

  • Material sliding element: iglidur® J
  • Mounting type: Threaded bosses
  • Installation size: 27-P
  • Load capacity, stat.: 500 N
fra 6,95 EUR/Stk.
10 produkter, hvoraf klar til afsendelse:
7 24 - 48 timer
2 3 - 4 arbejdsdage
Til produktsiden

drylin® N prism rail, size 27

  • Material: Aluminum, clear anodized
  • Installation size: 27-P
fra 41,25 EUR/m
2 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 10 arbejdsdage
Til produktsiden

drylin® N guide carriage installation size 40 iglidur® J sliding element

  • Material sliding element: iglidur® J
  • Mounting type: Threaded bosses
  • Installation size: 40
  • Load capacity, stat.: 700 N
fra 5,98 EUR/Stk.
9 produkter, hvoraf klar til afsendelse:
4 24 - 48 timer
5 10 arbejdsdage
Til produktsiden

drylin® N guide carriage installation size 27 iglidur® J sliding element

  • Material sliding element: iglidur® J
  • Mounting type: Through holes
  • Installation size: 27
  • Load capacity, stat.: 500 N
fra 3,16 EUR/Stk.
11 produkter, hvoraf klar til afsendelse:
4 24 - 48 timer
7 10 arbejdsdage
Til produktsiden

drylin® N guide carriage installation size 27 iglidur® RN213 sliding element for high temperatures up to 120°

  • Material sliding element: iglidur® RN213
  • Mounting type: Through holes
  • High temperature
  • Installation size: 27
  • Load capacity, stat.: 500 N
fra 7,91 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
4 24 - 48 timer
Til produktsiden

drylin® N guide carriage installation size 40 iglidur® J sliding element

  • Material sliding element: iglidur® J
  • Mounting type: Through holes
  • Installation size: 40
  • Load capacity, stat.: 700 N
fra 5,98 EUR/Stk.
9 produkter, hvoraf klar til afsendelse:
4 24 - 48 timer
5 10 arbejdsdage
Til produktsiden

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h