iglidur® JVSI, clearance-free pre-loaded bearing, imperial

Radial and axial pre-loaded.

iglidur® JVSI, clearance-free pre-loaded bearing, imperial
iglidur® JVSI, clearance-free pre-loaded bearing, imperial drawing
1 fra 2
iglidur® JVSI, clearance-free pre-loaded bearing, imperial
iglidur® JVSI, clearance-free pre-loaded bearing, imperial drawing
igus-icon-lupe
igus-three-dimensional-model
  • Varenummer: JVSI-0608-06
  • Materiale: iglidur® J
  • Formular: Køb slørfri forbelastede lejer – Annuller
  • Dimensioner:
    • d1 0.375 in
    • d2 0.5 in
    • b1 0.375 in
  • Juster målene
  • Fremstillingsmetode: Sprøjtestøbning
  • Levetid:
Materialeegenskaber:
  • Standard product range from stock
  • radially and axially pre-tensioned plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglidur® J
  • Maintenance-free and calculable service life
iglidur® JVSM - Clearance-free prestressed bearing
iglidur® JVSI and JVFI bearings are clearance-free in unloaded condition due to the axial and/or radial pretension. The iglidur® J material possesses extremely low coefficients of friction in dry operation and a very low stick-slip effect. Ideal for "anti-vibration mounting" of pedal bearings, etc.
 
When to use it?
  • When a radial and/or axial preload of bearings is required
  • When a rattle-free bearing in the unloaded state is required
  • When you need a zero clearance feel
When not to use it?
  • When a bearing version with reduced clearance is needed 
  • Please contact us
  • When the pretension has to withstand high radial forces
  • When absolute clearance-free feature is required at high loads
Er du i tvivl om, hvorvidt det passer?

Rådgivning

Jeg vil med glæde besvare deres spørgsmål personligt.

Levering og vejledning