Guide rings

Guide rings replace PTFE tapes with only one clip-on guide ring, e.g. in lifting elements, control valves and fittings. As a standard product range made of iglidur® J material, and also available as freely configurable products made of iglidur® J and further materials.

Kategorier
Filtrer
Ledningskrav
Requirements

Antal produkter: 16

iglidur® J guide ring

  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Mould resistant according to DIN EN ISO 846
fra 2,96 EUR/Stk.
25 produkter, hvoraf klar til afsendelse:
8 24 - 48 timer
15 48 - 72 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® G guide ring

  • Excellent coefficient of friction
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
  • Fogging behaviour according to DIN 75201-B
På forespørgsel
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250, guide ring

  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Fogging behaviour according to DIN 75201-B
På forespørgsel
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® P210 guide ring

  • Good wear resistance at room temperature
  • Good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Resistant to dirt and dust
  • Fogging behaviour according to DIN 75201-B
På forespørgsel
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® P guide ring

  • Excellent coefficient of friction
  • Low moisture absorption
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
På forespørgsel
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® W300 guide ring

  • Good wear resistance at room temperature
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
På forespørgsel
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J3 guide ring

  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
På forespørgsel
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J350 guide ring

  • Good wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Good wear resistance at high temperatures
  • Excellent coefficient of friction
  • Very low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
På forespørgsel
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® X guide ring

  • Excellent wear resistance at high temperatures
  • Suitable for extremely high speeds
  • Very low moisture absorption
  • Excellent wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
  • Electrically conductive
  • Mould resistant according to DIN EN ISO 846
På forespørgsel
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® Z guide ring

  • Extremely long service life under extreme conditions - Resistant to wear & impact even at high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
På forespørgsel
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® H1 guide ring

  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent wear resistance at high temperatures
  • Suitable for very high speeds
  • Excellent coefficient of friction
  • Very low moisture absorption
  • Good wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
På forespørgsel
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® H370 guide ring

  • Good wear resistance at high temperatures
  • Suitable for very high speeds
  • Excellent coefficient of friction
  • Very low moisture absorption
  • Excellent wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
  • Electrically conductive
På forespørgsel
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A181 guide rings

  • Good wear resistance at room temperature
  • Suitable for high speeds
  • Low moisture absorption
  • High media resistance
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Resistant to dirt and dust
  • FDA-compliant
  • EU 10/2011-compliant
På forespørgsel
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A350 guide ring

  • Excellent coefficient of friction
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to high loads (>60N/mm²)
  • FDA-compliant
  • EU 10/2011-compliant
På forespørgsel
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A500 guide ring

  • Easy to install
  • cost-effective
  • More wear-resistant than PTFE-strips
  • Higher load capacity
  • Defined variables
På forespørgsel
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h