Clip bearings

Kategorier
Filtrer
Ledningskrav
Requirements

Antal produkter: 8

iglidur® M250, double flange bearing, MCM

iglidur® clip bearings are designed specifically for fitting shafts through sheet metal. For this reason, the bearings have flanges located on both ends. The bearings are secured in the sheet metal plate on both sides after fitting.
fra 1,31 EUR/Stk.
35 produkter, hvoraf klar til afsendelse:
26 24 - 48 timer
8 4 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250, split bearing, MYM, mm

Low bearing clearance, very precise, easy assembly via incorporated slot, material: iglidur® M250, maintenance-free and predictable service life
fra 2,05 EUR/Stk.
12 produkter, hvoraf klar til afsendelse:
10 24 - 48 timer
2 4 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250, split bearing, MYM-K, mm

  • with anti-rotation feature
  • low bearing clearance
  • very precise
  • easy installation due to inclined slot
  • Material: iglidur® M250
  • maintenance-free and calculable service life
fra 2,20 EUR/Stk.
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250, double-flange bearing, MDM

Clip-in double flange bearing with symmetrical flange. The large second flange lets the bearing absorb higher axial forces and secures it axially even in the event of loosely toleranced mounts.
fra 2,36 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® clip on, clips double flange bearing

  • Compensation of axial clearance
  • Loss secure pre-assembly possible
  • Electrically conductive materials are optionally available
  • Pressure-resistant materials until 80 MPa
På forespørgsel
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® K230, double flange bearing, K230CM, mm

  • Low moisture absorption
  • High temperature resistance
  • High chemical resistance
  • Corrosion-resistant
fra 2,52 EUR/Stk.
5 produkter, hvoraf klar til afsendelse:
5 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)
Nyt

iglidur® K250, double flange bearing, K250CM

  • Low moisture absorption
  • Temperature resistance
  • Chemical resistance
  • Corrosion-free
  • Suitable for cathodic dip coating
fra 2,81 EUR/Stk.
5 produkter, hvoraf klar til afsendelse:
1 4 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)
Nyt

iglidur® A230, double flange bearing, A230CM

  • FDA and EU10/2011-compliant
  • Visually detectable
  • Low moisture absorption
  • Suitable for use in the food industry and medical technology
fra 2,62 EUR/Stk.
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h