Bearing technology for motorboats


Steering system

Steering system Lubrication-free, tolerance-compensating spherical bearings made from high-performance plastic:

Spring-mounted seat system

Seating system Corrosion-resistant profile rail guides without external lubrication:

Valves (EGR and turbocharger)

Valves with double joints Corrosion-resistant double joints for maintenance-free dry operation:

Flap bearings

Flap bearings Pressure-resistant sleeve bearings specifically for aluminium shafts:

gearbox

Coupling joints in gearboxes Quiet coupling joints for low-friction dry operation without external lubricants:

Electric seat adjustment

Seating system Lightweight energy chain for very small installation spaces and inner heights:
Plain bearings in gear actuators and belt tensioners

Gear actuator and belt tensioner

Lubrication-free sleeve bearing for high edge pressures:
iglidur J in trim tabs

Trim tab

Versatile plain bearing with very low coefficients of friction, very wear-resistant on (almost) all shafts:
drylin QLA in trim tabs

Trim tab

Lubrication-free, telescoping linear drive for manual or electric adjustment:

Other products for motor boats

Sleeve bearing

  • Maintenance-free and cost-effective
  • Low total moisture absorption
  • High load capacity

Stainless steel linear system

  • Selectable plain bearing material
  • FDA-compliant with iglidur A180 
  • High temperatures with iglidur X

Slewing ring bearings

  • For horizontal rotary movements
  • Ready-to-install slewing rings for lubrication-free, dry operation

Stainless steel shaft guides

  • Secured with circlips
  • Enclosed stainless steel adapter
  • Liner material: iglidur® J


Boat interiors

Products for interior design

Whether sliding tables, bed pull-outs or mobile shower walls: compact, mobile units are needed in boat interiors to make perfect use of the limited space. We have the right bearing technology or energy supply system to ensure that reliable movement.

▶ Discover now

Linear guide box

With linear rails and carriages, various liners, a lead screw nut with lead screw and a gear with belt
Order now!

Go back to overview

To the introductory page with information on the advantages of our bearings and more success stories
Go to overview


Konsultation

Jeg vil med glæde besvare dine spørgsmål personligt

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h