iglidur® J260, sleeve bearing, mm

  • Excellent coefficient of friction
  • Low moisture absorption
Product description
iglidur® J260 | Ideal for plastic shafts
The material iglidur® J260 proves itself again and again where the highest service life and coefficients of friction are required - especially in connection with plastic shafts! iglidur® J260 is similar to iglidur® J, an endurance runner with excellent wear properies, whereby the upper long-term application temperature of +120°C offers more reserves.

Typical applications

Vending machinery
Machine tools
Robotics

Find more applications here:
Industry solutions
 
When to use it?
  • When polymer shafts are used
  • When the temperature rating of iglidur® J is not sufficient
  • When a bearing with low coefficient of friction is required
  • When high wear resistance is required at medium loads
  • When good liquid media resistance is required
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Certifikater og standarder
RoHS compliant
According to 2011/65/EU (RoHS 2)
Tekniske data
Tilbehør
Downloads

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h