- For maximum voltages and outputs
- Outer jacket: igupren
- Overall shield
- Flame retardant
- Silicone-free
- UV resistance: High
- Oil-resistant (according to DIN EN 60811-2-1)
- chainflex® class: 6.6.3.1
chainflex® motor cable CFCRANE
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 3
Item no.
Typical application areas
- For maximum voltages and outputs
- Almost unlimited resistance to oil
- Indoor and outdoor applications, UV-resistant
- Unsupported travels and gliding travel distances of 400m and more
- Crane applications, conveyor technology
Garanteret levetid for denne serie i henhold til garantibetingelserne
Mere information: chainflex® garanti
Dobbeltslag | 5 millioner | 7,5 millioner | 10 millioner | ||||
---|---|---|---|---|---|---|---|
Temperatur, | v max. [m/s] | a. max. | Vandring | R min. [faktor x d] | R min. [faktor x d] | R min. [faktor x d] | |
fra/til [°C] | ikke-understøttet | glidende | [m/s2] | [m] | |||
-20 / -10 | 12,5 | 13,5 | 14,5 | ||||
-10 / +70 | 10 | 6 | 50 | > 400 | 10 | 11 | 12 |
+70 / +80 | 12,5 | 13,5 | 14,5 |
Certificates and standards
Unsure whether it fits?