Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
+45 86603273

Slewing ring bearings - iglidur® PRT

Large portfolio for almost every application
The range of igus® PRT polymer slewing ring bearings covers a wide spectrum of applications. Eight standard sizes are available between inner diameters 20 mm and 300 mm. In addition, the product range includes very light (solid) plastic versions, driven slewing rings, splittable bearings for difficult installation situations, toothed slewing rings and versions for temperatures up to 180°C. The polymer slewing ring bearings are suitable for applications with high loads.

Produkter

Antal produkter: 9

iglidur® PRT universal gliding pads, iglidur® J
  • Made from the proven iglidur® J
  • Slewing ring bearings possible from 0.5 up to 5 metres
  • Low wear
  • Sturdy, resistant to dirt
  • Corrosion-free and resistant to liquids
  • Lubrication- and maintenance-free

fra 6,30 USD/Stk.

Til produktsiden
iglidur® PRT adapter plate for slewing ring
  • Installation of PRT polymer slewing ring bearings of installation size 20 on all standard profile systems

På forespørgsel

Til produktsiden
iglidur® PRT spacing ring heavy duty, steel
  • Steel version to avoid distortion during installation
  • Dimensional range of 50mm to 300mm inner diameters
  • iglidur® PRT modular system: can be combined with all dimensions
  • High corrosion resistance

På forespørgsel

 
Leveringstid efter forespørgsel
Til produktsiden
iglidur® PRT angle stop set
  • Angle limiter set for iglidur® PRT slewing ring bearings
  • consisting of adjustable angle limiter, angle limit stop and threaded pin with slot

På forespørgsel

Til produktsiden