Bar stock - iglidur®

Wear problems are solved quickly and cost-effectively with a large selection of bar stock products from igus®. They are long-lasting and their shape can be adapted individually. Plastic bar stock products made of iglidur® material do not need any additional lubrication and are maintenance-free. They have been specially developed for dynamic applications, have low coefficients of friction and are very hard-wearing. This substantially lengthens the service life of your application. iglidur® bar stock products are available as round rods, tubes or plates of different lengths. Upon request, they can be machined if special shapes are needed. Depending on the application, different iglidur® materials with specific properties can be selected. For example, there are iglidur® plastic bar stock products that withstand temperatures up to +250 °C or have been certified for food and drinking-water applications.

Antal produkter: 60

iglidur® J, bar stock plates

  • Low wear with different shaft materials
  • Low coefficient of friction during dry operation
  • Vibration-dampening
  • Good chemical resistance
  • For best performance with soft shaft materials
  • Low moisture absorption
fra 30,77 EUR/Stk.
28 produkter, hvoraf klar til afsendelse:
23 24 - 48 timer
5 12 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A350, bar stock plates

  • For use with temperatures up to +180°C
  • Comply with FDA requirements
  • For medium to high loads
  • Equally good for both rotating and pivoting applications
  • Lubrication-free and maintenance-free
  •  Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
     
fra 292,36 EUR/Stk.
12 produkter, hvoraf klar til afsendelse:
10 24 - 48 timer
2 12 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A350, round bar

  • For use with temperatures up to +180°C
  • Comply with FDA requirements
  • For medium to high loads
  • Equally good for both rotating and pivoting applications
  • Lubrication-free and maintenance-free
  •  Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
     
fra 30,19 EUR/m
14 produkter, hvoraf klar til afsendelse:
12 24 - 48 timer
2 2 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

Bar stock boards made of iglidur® J

  • Low wear with different shaft materials
  • Low coefficient of friction during dry operation
  • Vibration-dampening
  • Good chemical resistance
  • For best performance with soft shaft materials
  • Low moisture absorption
fra 23,30 EUR/Stk.
16 produkter, hvoraf klar til afsendelse:
4 24 - 48 timer
2 12 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J, round bar

  • Low wear against different shaft materials
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Low coefficient of friction during dry operation
  • Vibration-dampening
  • Good chemical resistance
  • For best performance with soft shaft materials
  • Resistant to dirt and dust
  • Low moisture absorption
fra 12,18 EUR/m
16 produkter, hvoraf klar til afsendelse:
16 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A160, bar stock plates

  • Compliant with EU regulation 10/2011 EC, FDA-compliant
  • High media resistance
  • Lubrication and maintenance-free
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Excellent coefficient of friction
fra 44,67 EUR/Stk.
15 produkter, hvoraf klar til afsendelse:
12 24 - 48 timer
3 12 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A180, bar stock plates

  • Complies with Food and Drug Administration (FDA) regulations for contact with food
  • Good media-resistance
  • For wet environments
  • High wear resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
fra 90,52 EUR/Stk.
7 produkter, hvoraf klar til afsendelse:
6 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® X, round bar

  • Continuous operating temperatures from -100 to +250°C
  • Extremely high chemical resistance
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Excellent wear resistance under water
  • High compressive strength
  • Mould resistant according to DIN EN ISO 846
fra 40,79 EUR/m
15 produkter, hvoraf klar til afsendelse:
14 24 - 48 timer
1 2 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A160, bar stock boards

  • Compliant with EU regulation 10/2011 EC, FDA-compliant
  • High media resistance
  • Lubrication and maintenance-free
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Excellent coefficient of friction
fra 17,08 EUR/Stk.
12 produkter, hvoraf klar til afsendelse:
3 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A180, round bar

  • Complies with Food and Drug Administration (FDA) regulations for contact with food
  • Good media-resistance
  • For wet environments
  • High wear resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
fra 9,87 EUR/m
12 produkter, hvoraf klar til afsendelse:
12 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A180, bar stock boards

  • Complies with Food and Drug Administration (FDA) regulations for contact with food
  • Good media-resistance
  • For wet environments
  • High wear resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
fra 255,79 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
3 24 - 48 timer
1 12 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A160, round bar

  • Compliant with EU regulation 10/2011 EC, FDA-compliant
  • High media resistance
  • Lubrication and maintenance-free
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Excellent coefficient of friction
fra 18,10 EUR/m
11 produkter, hvoraf klar til afsendelse:
11 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A181, round bar

  • For use at up to +90°C
  • Food grade material, FDA and EC regulation 10/2011 EC compliant
  • Good media-resistance
  • Suitable for high speeds
  • Low moisture absorption
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Resistant to dirt and dust
fra 13,95 EUR/m
9 produkter, hvoraf klar til afsendelse:
8 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® H1, round bar

  • High wear resistance in extreme ambient conditions
  • Low coefficients of friction
  • High resistance to temperature and chemicals
  • For underbonnet applications
  • Lubrication and maintenance-free
  • Mould resistant according to DIN EN ISO 846
  • Good wear resistance under water
  • Low moisture absorption
fra 65,66 EUR/m
7 produkter, hvoraf klar til afsendelse:
6 24 - 48 timer
1 2 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J2, round bar

  • Good mechanical properties, robust
  • Cost-effective
  • Good media resistance
  • Lubrication and maintenance-free
fra 68,43 EUR/m
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h