Plastic plates

What is so convincing about iglidur® plastic bar stock plates is their high resistance to wear. In order to meet different requirements of use and the environment, the plastic plates are available in three materials from the iglidur® range, each of which has different properties. In the form of plastic plate that can be used in a wide variety of ways, is especially resistant to wear, is available in black or is FDA-compliant, the plastic bar stock can be used without lubrication and therefore satisfies demanding hygienic requirements of the environment in which it is used. iglidur® plastic bar stock plates are used in medical equipment or in the food and packaging industries, among others.
The plastic plates can be supplied cut to size, with thickness ranging from 2 mm to 40 mm, made of 3 different plastic materials and available in up to 7 standard sizes.

Kategorier
Filtrer
Ledningskrav
Dimension
Requirements
Material

Antal produkter: 5

iglidur® J, bar stock plates

  • Low wear with different shaft materials
  • Low coefficient of friction during dry operation
  • Vibration-dampening
  • Good chemical resistance
  • For best performance with soft shaft materials
  • Low moisture absorption
fra 30,77 EUR/Stk.
28 produkter, hvoraf klar til afsendelse:
23 24 - 48 timer
5 12 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A350, bar stock plates

  • For use with temperatures up to +180°C
  • Comply with FDA requirements
  • For medium to high loads
  • Equally good for both rotating and pivoting applications
  • Lubrication-free and maintenance-free
  •  Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
     
fra 292,36 EUR/Stk.
12 produkter, hvoraf klar til afsendelse:
10 24 - 48 timer
2 12 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A160, bar stock plates

  • Compliant with EU regulation 10/2011 EC, FDA-compliant
  • High media resistance
  • Lubrication and maintenance-free
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Excellent coefficient of friction
fra 44,67 EUR/Stk.
15 produkter, hvoraf klar til afsendelse:
12 24 - 48 timer
3 12 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A180, bar stock plates

  • Complies with Food and Drug Administration (FDA) regulations for contact with food
  • Good media-resistance
  • For wet environments
  • High wear resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
fra 90,52 EUR/Stk.
7 produkter, hvoraf klar til afsendelse:
6 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® JB, bar stock plates

  • Wear resistant
  • Low coefficient of friction
  • Low moisture absorption
  • Good media resistance
fra 102,00 EUR/Stk.
6 produkter, hvoraf klar til afsendelse:
4 24 - 48 timer
2 12 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h