Energy chains for special solutions

Kategorier
Filtrer
System
Requirements
Application areas
Products for 3D movements

Antal produkter: 27

Nyt

e-spool® flex - uninterrupted panel feed | Extension length 5-15m

  • No slip ring
  • Without interruption (no slip ring), for energy,
    data, fluids and air
  • Space-saving
  • Universal assembly
  • Constant tensile strain on the cable
  • Cost-effective
  • Easy in case of repair
Note: Please consider VDE 0298 Part 5 (Current carrying capacity and conversion factors for wound cables) when selecting your cables and when using e-spool flex
fra 653,03 EUR/Stk.
9 produkter, hvoraf klar til afsendelse:
5 5-6 arbejdsdage
Til produktsiden

ESD energy chains

Openable energy chains with mounting brackets and interior separation in electrically conductive ESD material available from stock.
På forespørgsel
Til produktsiden

guidelok horizontal - upper run guide

Unhindered travel: no swarf can settle between the sliding surfaces of the upper and lower runs of the energy chain.
På forespørgsel
Til produktsiden

guidelok slimline P/PS - vertical guide

  • Up to 7m/s and 10m/s2
  • Up to 80% less trough required, saving cost and weight
  • For hanging systems up to 50m
På forespørgsel
Til produktsiden

E4/4HD – long travels or "side-mounted"

Energy chains and tubes openable from both sides. Inner heights of 32 to 80mm. Especially suitable for "side-mounted" and travel distances of over 200m.
På forespørgsel
Til produktsiden

Hybrid energy chain YE.42

50% stronger than pure plastic energy chains* and 50% lighter than pure steel energy chains*. No rivets, no screws. Energy chain links openable quickly, for easy cable replacement.
  • Inner height hi: 42mm
  • Outer height ha: 76mm
  • Inner widths Bi: 50 - 400mm
  • Outer width Ba: 68 - 418mm
  • Bend radii R: 100mm
  • Pitch: 67mm
fra 10,63 EUR/Stk.
32 produkter, hvoraf klar til afsendelse:
31 3 - 4 arbejdsdage
Til produktsiden

Hybrid energy chain YE.56

50% stronger than pure plastic energy chains* and 50% lighter than pure steel energy chains*. No rivets, no screws. Energy chain links openable quickly, for easy cable replacement.
  • Inner height hi: 56mm
  • Outer height ha: 90
  • Inner widths Bi: 50 - 600mm 
  • Outer width Ba: 74 - 624mm
  • Bend radius R: 100 - 500mm 
  • Pitch: 91mm
fra 17,50 EUR/Stk.
41 produkter, hvoraf klar til afsendelse:
40 3 - 4 arbejdsdage
Til produktsiden

AX e-chains® series

Exterior stop-dogs prevent the accumulation of dust. All existing widths can be combined.
På forespørgsel
Til produktsiden

e-skin® corrugated tube

  • Space requirement: 80 - 200mm
  • Bend radius: 40 - 55mm
  • Unsupported length: depends on the guided cables
På forespørgsel
Til produktsiden

rol e-chain® system

Long travels and very high traversing speed As an energy chain with crossbars every link or as an enclosed e-tube.
På forespørgsel
Til produktsiden

e-spool: multi-energy coil

The alternative to a cable reel – reduce cable wear and reliably guide different media.
På forespørgsel
Til produktsiden

AUTO-GLIDE series: special solutions for long travels

Combination of AUTO-GLIDE and easy chain® energy chains, E2/000 system and E4.1. system.
På forespørgsel
Til produktsiden

Guidelite plus - trough system

Chemical-resistant and corrosion-resistant plastic guide trough system
På forespørgsel
Til produktsiden

liftband - vertical guide

  • For high vertical applications that need a compact solution
  • Modular, quiet, space-saving
  • Maximum extension length 13m
  • Available in 2 sizes
  • Alternative to zig-zag solutions, but lighter and requires less installation space
På forespørgsel
Til produktsiden