Plastic bearing technology for automobiles

The right bearing for every application

 

Thermal management

Plain bearings for coolant pumps and valves

Hinges

E-coating-compatible plain bearings for single and multi-joint hinges, just clip on

Actuator

Lubrication-free plain bearings, gears and lead screw technology

Exterior

Corrosion-resistant plain bearings for front grills, headlights and more

Engine compartment

Temperature-resistant and media-resistant plain bearings for gearboxes, throttle valves, etc.

Seats & Interior

Lightweight plain bearings for seat adjustments, rotary switches and more

Five reasons why you should use iglidur plain bearings in motor vehicles

With iglidur plain bearings, costs can be reduced by up to 40%. Weight is reduced by up to 80% and, as a consequence, CO2 emissions are lowered. Moreover, the bearings operate very quietly, compensate for manufacturing tolerances and can be inserted into sheet metal quickly and easily thanks to flexible assembly concepts. 
Learn more now

Components according to request

Manufacturing process special parts

Special parts: injection moulded, printed, or from bar stock

Whether prototype construction and small batches in 3D printing, turned or milled from bar stock or high-volume production from the injection mould: we manufacture customised special designs. We will be happy to advise you on which process is best for your case, both technically and economically.
FastLine service

Customised injection-moulded plain bearings in seven days

With the FastLine service, you receive customised injection moulded plain bearings and thrust washers in a maximum of seven days. Enter your desired dimensions and get an instant price quote and a price comparison for our other manufacturing processes.

Tested in the igus test laboratory for use in the real world

Tested for continuous load, media resistance and low-noise operation

In the largest plastics test laboratory in the industry, iglidur plain bearings, drylin linear technology and igubal coupling joints are thoroughly tested. The focus is on investigating the tribological specifications of different material pairings and the testing of assemblies. The results are integrated into our service life calculation tools and allow precise durability predictions.Upon request, igus also carries out customer tests to check product use under completely customised conditions.


This could also be of interest to you