Other types of plain bearings

Bearings made of iglidur® high-performance plastics are available in many other different designs, e.g. as split bearings, double flange bearings, multi-component bearings, pedestal-type bearings, sealing lip bearings and axial bearings.
 

Kategorier
Filtrer
Ledningskrav
Requirements

Antal produkter: 9

iglidur® M250 double flange bearings, MKM

  • Press fit
  • Both sides axially mounted
  • Tolerance compensation of the sheet thickness
  • Easy installation
  • Axially prestressed
  • Special option possible
fra 2,93 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® PEP, multi-component bearing, mm

  • Can be used with any shaft material
  • Cost-effective
  • Easy installation
  • Low coefficients of friction
fra 3,17 EUR/Stk.
6 produkter, hvoraf klar til afsendelse:
4 24 - 48 timer
2 4 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® polymer bearing with lip seal

  • Polymer bushing with clip-on radial shaft seal
  • Seals against the shaft
  • Can be manufactured with different types of seal
  • High-temperature version available
  • Sealing ring made of fluoroelastomer
fra 4,13 EUR/Stk.
2 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 48 - 72 timer
Til produktsiden

iglidur® JVFM, clearance-free prestressed bearing with flange, mm

  • Standard product range from stock
  • radially and axially pre-tensioned plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglidur® J
  • Maintenance-free and calculable service life
fra 3,57 EUR/Stk.
9 produkter, hvoraf klar til afsendelse:
7 24 - 48 timer
2 4 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® JVSM, clearance-free preloaded bearing, mm

  • Standard product range from stock
  • radially and axially preloaded plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglidur® J
  • Maintenance-free and calculable service life
fra 2,46 EUR/Stk.
8 produkter, hvoraf klar til afsendelse:
7 24 - 48 timer
1 4 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® JATM, axial bearing

  • Maintenance-free plain bearing system
  • For high service performances
  • High stiffening
  • Simple installation
  • Material: iglidur® J
fra 14,66 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden

iglidur® VATM, axial bearing

  • Maintenance-free plain bearing system
  • For high service performances
  • High stiffening
  • Simple installation
  • High temperature version
fra 17,59 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden

iglidur® A500, Polysorb disc spring

  • iglidur® A500: High temperature material
  • Compensation for axial clearance and manufacturing tolerances
  • Lightweight
fra 4,94 EUR/Stk.
7 produkter, hvoraf klar til afsendelse:
6 24 - 48 timer
1 4 uger
Til produktsiden

iglidur® J, Polysorb disc spring

  • iglidur® J: standard material for many applications
  • Compensation for axial clearance and manufacturing tolerances
  • Vibration dampening
fra 2,99 EUR/Stk.
7 produkter, hvoraf klar til afsendelse:
6 24 - 48 timer
1 4 uger
Til produktsiden

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h