Connectors

With plug-in connectors, igus® relies on companies that have proven that they can provide the necessary product quality and reliability. From the product range of Intercontec, Harting and Yamaichi, igus® offers industrial plug-in connectors that fulfil demanding requirements.  
For industrial applications, the following connector types can be found in the shop:

  • Signal round connector
  • Plug-in connector
  • Combined signal and plug-in connector
  • Connector with plastic or metal clamping ring
  • Protection housing for especially demanding environments
  • Overmoulded plug-in connectors
  • M12 and M23 plug-in connectors

Antal produkter: 216

Standard connector, series A, M23 signal plugs

  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Female crimp
  • Plug design: Signal connector
fra 14,97 EUR/Stk.
5 produkter, hvoraf klar til afsendelse:
5 24 - 48 timer
Til produktsiden

Standard connector series B, M23 power connector

  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: HC crimp bush
fra 28,32 EUR/Stk.
3 produkter, hvoraf klar til afsendelse:
3 24 - 48 timer
Til produktsiden

Standard connector, series B, M23 standard feed-through with coupling nut

  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: HC crimp bush
fra 41,44 EUR/Stk.
3 produkter, hvoraf klar til afsendelse:
3 24 - 48 timer
Til produktsiden

Series 615 signal connector, 12-pole with plastic clamping ring

  • Material: Zinc die-casting,/brass, nickel-plated and plastic coated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: PA modif., 30% Gf.
  • Clamping ring material: Brass, nickel-plated / PA modif., 30% Gf.
  • Contacts: Brass, gold-plated
  • Seal: FPM / EPDM
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Female crimp
fra 25,82 EUR/Stk.
3 produkter, hvoraf klar til afsendelse:
3 24 - 48 timer
Til produktsiden

Standard connector, series 617, M17 signal plugs

  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM
  • Insulation body: PBT, UL 94/V0
  • Contact type: Crimp bush, slotted
fra 30,67 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden

Signal plug-in connector SUB-D straight

  • Design: Standard connector
  • Material: Zinc die-casting, nickel plated
  • Insulation body: Glass fibre reinforced polyester
  • Contacts: Copper alloy, flash gold-plated
  • Max. continuous nominal current: 5 A
  • Testing voltage: (L-L) 1200 V
  • Contact resistance: 1016 Ω/cm
  • Insertion cycles: 50
  • Temperature range: -35 °C to +100 °C
fra 6,79 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
4 24 - 48 timer
Til produktsiden

Harting connector set, pin design

  • Han® 6B connector housing, straight cable entry
  • M20 cable entry
fra 20,73 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden

Harting connector set, pin design

  • Han® 6B connector housing, side cable entry
  • M20 cable entry
fra 20,26 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden

Harting connector set, pin design

  • Han® 10B connector housing, straight cable entry
  • M25 cable entry
fra 30,84 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden

Harting connector set, pin design

  • Han® 10B connector housing, side cable entry
  • M25 cable entry
fra 29,20 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden

Harting connector set, pin design

  • Han® 16B connector housing, straight cable entry
  • M25 cable entry
fra 32,04 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden

Harting connector set, pin design

  • Han® 16B connector housing, side cable entry
  • M25 cable entry
fra 30,64 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden

Harting connector set, pin design

  • Han® 24B connector housing, straight cable entry
  • M32 cable entry
fra 39,73 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden

Harting connector set, pin design

  • Han® 24B connector housing, angled cable entry
  • M32 cable entry
fra 42,10 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden

Standard connector, series A, M23 standard feed-through with coupling nut

  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Crimp contact bush, slotted
  • Plug design: Bulkhead connector with union nut
fra 13,96 EUR/Stk.
5 produkter, hvoraf klar til afsendelse:
5 24 - 48 timer
Til produktsiden