Cylindrical bushings with flange

Sleeve bearings made from high performance plastics provide mechanical stability with the lowest coefficients of friction without additional lubrication. Whether in dirt and dust, in the cleanroom laboratory or under water.
 

Kategorier
Filtrer
Ledningskrav
Requirements
Material

Antal produkter: 55

iglidur® G, sleeve bearing with flange, mm

  • Excellent coefficient of friction
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
  • Fogging behaviour according to DIN 75201-B
  • CO2 equivalent: per piece available
fra 1,44 EUR/Stk.
291 produkter, hvoraf klar til afsendelse:
276 24 - 48 timer
15 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® J, sleeve bearing with flange, mm

  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Mould resistant according to DIN EN ISO 846
  • CO2 equivalent: per piece available
fra 2,38 EUR/Stk.
140 produkter, hvoraf klar til afsendelse:
136 24 - 48 timer
4 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® A350, sleeve bearing with flange, mm

  • Excellent coefficient of friction
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to high loads (>60N/mm²)
  • FDA-compliant
  • EU 10/2011-compliant
  • CO2 equivalent: per piece available
fra 3,58 EUR/Stk.
40 produkter, hvoraf klar til afsendelse:
40 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® M250, sleeve bearing with flange, mm

  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Fogging behaviour according to DIN 75201-B
  • CO2 equivalent: per piece available
fra 1,21 EUR/Stk.
144 produkter, hvoraf klar til afsendelse:
135 24 - 48 timer
9 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® X, sleeve bearing with flange, mm

  • Excellent wear resistance at high temperatures
  • Suitable for extremely high speeds
  • Very low moisture absorption
  • Excellent wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
  • Electrically conductive
  • Mould resistant according to DIN EN ISO 846
  • CO2 equivalent: per piece available
fra 2,98 EUR/Stk.
77 produkter, hvoraf klar til afsendelse:
72 24 - 48 timer
1 3 - 4 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® W300, sleeve bearing with flange, mm

  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent coefficient of friction
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Resistant to dirt and dust
  • CO2 equivalent: per piece available
fra 2,79 EUR/Stk.
105 produkter, hvoraf klar til afsendelse:
103 24 - 48 timer
2 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® SG03, flanged sleeve bearing and felt seal, mm

  • Clean bearings even with dirt and dust, thanks to felt seal
  • In laboratory tests, a service life up to 50 times higher was achieved.
  • High wear resistance
På forespørgsel
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® GLW, sleeve bearing with flange, mm

  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Fogging behaviour according to DIN 75201-B
  • Low-cost material for high-volume production
fra 1,44 EUR/Stk.
20 produkter, hvoraf klar til afsendelse:
15 24 - 48 timer
4 3 - 4 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J3, sleeve bearing with flange, mm

  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • CO2 equivalent: per piece available
fra 2,44 EUR/Stk.
44 produkter, hvoraf klar til afsendelse:
43 24 - 48 timer
1 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® J350, sleeve bearing with flange, mm

  • Good wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Good wear resistance at high temperatures
  • Excellent coefficient of friction
  • Very low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
  • CO2 equivalent: per piece available
fra 3,57 EUR/Stk.
43 produkter, hvoraf klar til afsendelse:
41 24 - 48 timer
1 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® W360, sleeve bearing with flange, mm

  • Good wear resistance at room temperature
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
fra 4,01 EUR/Stk.
6 produkter, hvoraf klar til afsendelse:
6 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J260, sleeve bearing with flange, mm

  • Excellent coefficient of friction
  • Low moisture absorption
fra 4,21 EUR/Stk.
6 produkter, hvoraf klar til afsendelse:
6 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® R, sleeve bearing with flange, mm

  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Low-cost material for high-volume production
fra 2,00 EUR/Stk.
18 produkter, hvoraf klar til afsendelse:
15 24 - 48 timer
3 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® L250, sleeve bearing with flange, mm

  • Excellent friction coefficients
  • Resistant to edge pressure
  • Resistant to shocks and impacts
fra 4,09 EUR/Stk.
6 produkter, hvoraf klar til afsendelse:
6 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® D, sleeve bearing with flange, mm

  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
På forespørgsel
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h