Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

drylin W monteringsplader

Antal produkter: 2

drylin® W mounting plate - WWY

  • Available in various lengths in each installation size and width
  • Robust corrosion-resistant anodised aluminium
  • A variety of combinations of liners/bearings/slide plates are possible, also with manual clamp
  • Combination bearing and mounting plate also available pre-assembled
  • Can be combined with the complete linear bearing product plate
  • Mounting screws included
  • Material: Aluminum, hard anodized
  • Rail profile: Square
fra 15,44 EUR/Stk.
27 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
26 3 - 4 arbejdsdage
Til produktsiden

drylin® W mounting plate – WWYR hybrid

  • Available in various lengths in each installation size and width
  • Robust corrosion-resistant anodised aluminium
  • A variety of combinations of liners/bearings/slide plates are possible, also with manual clamp
  • Combination bearing and mounting plate also available pre-assembled
  • Can be combined with the complete drylin linear bearing product plate
  • Material: Aluminum, hard anodized
  • Rail profile: Square
fra 19,09 EUR/Stk.
18 produkter, hvoraf klar til afsendelse:
14 3 - 4 arbejdsdage
Til produktsiden