Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

drylin® NT telescopic guides

The drylin® NT product group consists of telescopic rails with continuous extension lengths of up to 600mm. Snap function is also available as an option. igus® offers a material combination of aluminium and plastic and guarantees quiet operation. The telescopic rails is lightweight and meet high hygiene requirements.

Antal produkter: 11

drylin® NTP-27 polymer telescopic guide

  • Complete telescopic guide made of iglidur polymer material
  • 3-piece structure made of igus® high-performance polymers
  • Extension length 150mm or 125mm
  • Quiet operation with no rolling elements
  • lubrication-free due to igus® high-performance polymers
  • Corrosion-free
  • Low clearance due to spring preload
  • Extension length 150mm available in 5 colours (anthracite, light grey, white, orange, blue)
  • PFAS free variant: NTP-27-18-41-125
fra 10,94 EUR/Stk.
7 produkter, hvoraf klar til afsendelse:
7 3 - 4 arbejdsdage
Til produktsiden

drylin® NT-35 telescopic rails

  • Robust polymer/aluminium version
  • Lightweight
  • Cost-effective
  • Corrosion-resistant
Order accessories directly:
  • End cap flat design
  • End cap, high design
fra 23,64 EUR/Stk.
6 produkter, hvoraf klar til afsendelse:
6 3 - 4 arbejdsdage
Til produktsiden

drylin® NT-60 telescopic rails

  • Robust polymer/aluminium version
  • Lightweight
  • Cost-effective
  • Corrosion-free
  • Individual millimetre precise extension lengths of up to 600mm are easy to configurate in our Configurator for Telescopic Rails in under 5 minutes.
Order accessories directly:
  • End cap flat design
  • End cap, high design
fra 58,04 EUR/Stk.
10 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
7 3 - 4 arbejdsdage
Til produktsiden

Telescopic rail, preloaded | drylin® NTV

  • Consistent telescopic rail due to spring pretensioning mechanism
  • Constant drive forces with various preload options
  • With 27mm width very narrow type for 27mm groove
Special lengths available upon request!
fra 60,20 EUR/Stk.
8 produkter, hvoraf klar til afsendelse:
8 3 - 4 arbejdsdage
Til produktsiden

drylin® telescopic rail for high temperatures NT-35-HT

For automation, aviation, furniture construction and many more.
  • Temperature-resistant through sliding element made of iglidur® Q2
  • For horizontal, vertical and lateral installation positions
  • Quiet sliding instead of rolling noise of metallic balls
På forespørgsel
3 produkter, hvoraf klar til afsendelse:
3 3 - 4 arbejdsdage
Til produktsiden

drylin® NT telescopic rails Heavy Duty

  • Telescopic extension up to 1,000mm in the application area up to max. +80°C
  • Telescopic rail can be ordered with infinite adjustment from 140 - 1,000mm
  • Selected coating with iglidur® IC-05, after test: linear short stroke, lasts up to four times longer than iglidur® IC-01
Order accessories directly:
  • End cap flat design
  • End cap, high design
På forespørgsel
1 produkter, hvoraf klar til afsendelse:
1 10 arbejdsdage
Til produktsiden

drylin® NT preloaded telescopic guides

  • Consistent telescopic rail due to spring pretensioning mechanism
  • Extensions lengths accurate to the millimetre up to 600mm
  • Load capacity of a drawer with two vertically installed systems, 450mm extension, load capacity 50N
  • No external lubrication
Order accessories directly:
På forespørgsel
2 produkter, hvoraf klar til afsendelse:
2 10 arbejdsdage
Til produktsiden

drylin NT 35 telescopic rail PTFE free

  • Metal-free center pull-out
  • Millimeter-precise full-extension, partial-extension and over-extension runners
  • Tested in the igus® laboratory
  • 100 % lubrication-free
  • Center section made of iglidur GLW ptfe/pfas free. The outer rails are made of anodized aluminium
Order accessories directly:
  • End cap flat design
  • End cap, high designn
På forespørgsel
2 produkter, hvoraf klar til afsendelse:
2 3 - 4 arbejdsdage
Til produktsiden

drylin NT 60 telescopic rail PTFE free

  • PTFE-free telescopic slides for seamless adjustment up to 2,000 mm
  • Lubrication-free and quiet
  • Dry-running operation without external lubrication makes the telescopic slides maintenance-free and fail-safe
fra 71,99 EUR/Stk.
10 produkter, hvoraf klar til afsendelse:
2 3 - 4 arbejdsdage
Til produktsiden
Nyt

drylin® NT-60-DS telescopic rail with extension on both sides

  • Space-saving integration in compact housings or drawer systems
  • Tested: Drawer construction with 2x NT-60, vertical installation position, centric load 200N, requirement of 25,000 cycles (opening and closing) achieved
  • The sliding elements are PTFE-free and PFAS-tested, rails (silver clear anodised/black anodised),  springs and threaded inserts are REACH/RoHS-3 compliant
På forespørgsel
Til produktsiden
Nyt

drylin® NT-60-DS-AR telescopic rail with extension on both sides and anti reflective coating

  • Space-saving integration in small spaces like housings or drawer systems
  • Tested: Drawer construction with 2x NT-60, vertical installation position, centric load 200N, requirement of 25,000 cycles (opening and closing) achieved
  • The sliding elements are PTFE-free and PFAS-tested, rails (silver clear anodised/black anodised),  springs and threaded inserts are REACH/RoHS-3 compliant
På forespørgsel
Til produktsiden

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h