igus-icon-lupe
igus-icon-lupe
1 fra 2
- Enclosed anodised aluminium housing
- Maximum moments up to 5 Nm
- Torque-resistant sliding elements made from iglidur® J
igus-icon-lieferzeit-dotQJFM-02-20
20
The drylin Q linear plain bearing, with square flange, is a closed, anodized aluminium housing that is suitable for torque absorption up to 5 Nm. It has anti-rotation sliding elements made of the material iglidur J, which ensure high stability and low friction. In addition, the drylin Q linear plain bearing is particularly lightweight and corrosion-resistant, making it ideal for use in various industrial environments.

Personlig betjening:
Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.
Online:
24h