xiros® fixed flange ball bearing, for carbon conveyor rollers
igus-icon-lupe
igus-icon-lupe
1 fra 2
Inner Ø: 20 mm
Use in xiros® conveyor rollers
Bearing material: xirodur® F180 / S180
Ball material: stainless steel
igus-icon-lieferzeit-dotBB-6004F4850-S180-30-ES
48
20
6004
Ball bearings with flange or collar are ideal for axial location of the bearing, for example in housing bores, tube ends, conveyor rollers, idlers and support rollers. The cover disc protects against dust and dirt.
xirodur® S180 | The all-rounder in black
The widest range of plastic ball bearing applications is covered by xirodur® B180. However, if the color "white" does not suit your application, for example if the bearing is designed as a visible part, the material xirodur® S180 is the right one. This material offers almost identical technical properties to xirodur® B180, but is not quite as wear-resistant. Its characteristic feature is its black color, which also offers greater UV resistance than xirodur® B180. This also makes it perfect for outdoor use.
xirodur® F180 | Antistatic conductive
The material xirodur® F180 has a low electrical contact resistance and can therefore dissipate unwanted electrostatically induced voltage. The material offers medium wear resistance.