Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

drylin® WUMA-ES exchange bearings

  • Split stainless-steel housing allows for changing the bearing directly on the rail
  • Minimised downtime
  • Bearing change within seconds
  • Suitable for all drylin® linear carriages in installation sizes 10-25 as well as SLW/SAW/ZLW linear modules
  • Use for drylin® W linear liners made of iglidur® X, A180/A160, E7
Product description
The drylin WUMA-ES replaceable bearing features a split stainless steel housing that enables quick and easy bearing replacement directly on the rail. This reduces downtime to a minimum and allows replacement within seconds. The bearing is universally applicable and suitable for all linear slides of sizes 10-25 as well as SLW, SAW and ZLW linear modules. It is compatible with various drylin W linear sliding films, including iglidur X, A180/A160 and E7. With its robust, maintenance-free design, the replacement bearing is the ideal solution for applications that require precise and reliable linear movements.
Tekniske data
Tilbehør
Downloads

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h