Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

7th axis | UR Cap + switch cabinet integration - 0.3m/s version

Product information
  • Simple integration in Universal Robots with UR CAP
  • Plug & play solution ready for connection
  • Control cabinet version
  • Cable set: 3 m
  • Max. speed: 0.3 m/s

Optionally available
Product description
Switch cabinet integration for Universal Robots
 
The UR unit enables simple and intuitive system for robot control and programming, making it easy to get started with automation. The direct switch cabinet integration with UR Cap enables an easy and ready to connect solution. This allows the 7th axis to be moved in the UR CAP software within a very short time. Currently, solutions are possible with the following Universal Robots kinematics: UR3, UR5, UR10, UR16 and the e-series. A master control system is not necessary.

If you want to use your own (robot) control system, that's no problem either.

Alternatively, it is also possible to operate each axis individually with a control system. For example, with our igus® D1 dryve motor control system. With this control architecture, you need one motor control system per linear axis or system per linear axis or motor and an additional master control system which controls the coordination of the movement.
The motor control systems are not a component of the part and can be ordered from us as an option. Master control system is currently not offered by igus.

Startup video
Watch the start-up video here

Application examples
Typical applications of our 7th axes include pick and place applications, welding applications and much more.

Optional accessories
 ZLW-20200S-7TH-DCUR-01-XXX
 
If you are not sure whether the robot is right for your application, feel free to contact us for a demo.
Tekniske data
Downloads

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h