drygear® worm gear BB, installation size 20, symmetrical

RL-D-20-105-38-010BB product image
igus-icon-lupe
RL-D-20-105-38-010BB technical drawing
igus-icon-lupe
1 fra 2
RL-D-20-105-38-010BB product image
RL-D-20-105-38-010BB technical drawing

drygear® worm gear

  • Drive shaft with 8mm outer diameter
  • Speed of up to 20rpm under maximum load
  • Max. output torque of 10Nm
  • Available transmission ratios: 38:1, 70:1
  • Partially self-locking at the output
  • Dry operation thanks to tribologically optimised polymers
  • Maintenance-free
  • 40% lighter than comparable metal versions
igus-icon-lieferzeitRL-D-20-105-38-010BB
38:1
Er du i tvivl om, hvorvidt det passer?