drygear® worm gear BB, installation size 50, symmetrical

RL-D-50-105-48-010BB product image
igus-icon-lupe
RL-D-50-105-48-010BB technical drawing
igus-icon-lupe
1 fra 2
RL-D-50-105-48-010BB product image
RL-D-50-105-48-010BB technical drawing

drygear® worm gearbox

  • Drive shaft with 15mm outer diameter
  • Speeds up to 8rpm under maximum load
  • Maximum output torque up to 50Nm
  • Available transmissions: 48:1, 70:1
  • Conditionally self-locking at the output
  • Dry operation thanks to tribologically optimized plastics
  • Maintenance-free
  • 40% lighter than comparable metal alternatives
igus-icon-lieferzeit-dotRL-D-50-105-48-010BB
48:1
Er du i tvivl om, hvorvidt det passer?