Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

Module Connect double locking 09140008022

Connects and fastens the Module Connect housing. A complete set includes:
  • 1x Double locking with screw
  • 1x Double locking with nut
Product description
The double locking system allows the Module Connect housings to be connected and fastened to one another.
It is inserted at the top of the housing and screwed to the opposite side using a standard Allen key.
Tekniske data
Downloads