Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

ReBeL fully integrated strain wave gear | Installation size 80

Product information
  • Fully integrated individual gearbox with motor, control system and encoder
  • output with encoder and mounting flange
  • Brushless DC motor (external rotor)
  • CAN-BUS motor driver board
  • 25% lighter than conventional strain wave gears due to igus® high-performance polymers
  • For more information, see our ReBeL® Wiki
Product description
Application examples
The product name ReBeL® stands for "Robotic embedded- BLDC & electronics link". Thanks to the fully integrated ReBeL® plastic corrugated gears, an individual robot can be designed with the help of connecting elements.  The ReBeL® gearbox can be used along the last axis of an articulated arm, linear robot or delta robot - in front of various gripper systems, for example. The modular cobot gearbox system with fully integrated gearboxes helps implement a wide variety of cobot concepts quickly.

Control system
The ReBel® individual gears have an integrated control. An additional controller is therefore not necessary. You only need a CAN master to give the transmission the driving commands. With the plug & play solution, the user does not have to worry about the power electronics.
Tekniske data
Downloads

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h