Rod end with female thread, EBRI / EBLI igubal®, spherical ball iglidur® R, imperial

EBLI-04-R product image
igus-icon-lupe
EBLI-04-R product image
igus-icon-lupe
EBLI-04-R technical drawing
igus-icon-lupe
EBLI-04-R technical drawing
igus-icon-lupe
1 fra 4
Rod end with female thread, EBRI / EBLI igubal®, spherical ball iglidur® R, imperial
Rod end with female thread, EBRI / EBLI igubal®, spherical ball iglidur® R, imperial
Rod end with female thread, EBRI / EBLI igubal®, spherical ball iglidur® R, imperial
Rod end with female thread, EBRI / EBLI igubal®, spherical ball iglidur® R, imperial
igus-icon-arrow-left
igus-icon-arrow-right
  • Spherical ball material: iglidur® R
  • Thread direction: right / left
  • Housing material: igumid G
  • Dimensional E series according to DIN ISO 12240
  • Maintenance-free dry operation
  • High rigidity
  • Very high durability under alternating loads
  • Compensation of misalignment
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • Vibration-dampening
  • Suitable for rotating, pivoting and linear movements
  • Lightweight
igus-icon-lieferzeitEBLI-04-R
6.4 (0.25 in)
Left-hand thread
1/4-28
Er du i tvivl om, hvorvidt det passer?

Contact us

Contact details

Internt Salg
Internt Salg

igus-icon-phone+45 86 60 33 73

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h