Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

drylin® W pillow block for narrow constructions WJ200QMS-01

  • Narrow system width
  • No linear carriage run-offs
  • Choice of six liners
  • Internal mounting holes
  • Flush alignment
  • Material: Aluminium
  • Material sliding element: iglidur® J
Product description
Improve technology:
  • Narrow system width
  • No projecting linear slides
  • Choice of six linear bearing foils
  • Internal fixing holes
  • Flush alignment
Reduce costs:
  • Corrosion-resistant, anodized aluminium
  • Suitable for angular drylin W single and double rails
Sustainability:
  • Reusable linear housing
  • 100 % lubrication-free operation
  • Maintenance-free thanks to self-lubricating igus polymers
Tekniske data
Tilbehør
Downloads

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h