Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

drylin® W Curved linear Guides for small spaces

  • Curved rails up to a bending radius of 100 mm, concave/convex up to 75 mm
  • Standard radii available from stock, special radii on request
  • Miniature size for compact requirements
  • 100 % lubrication-free
  • Material: Aluminium
  • Roller bearing
Product description
Curved rail profiles are a major challenge in small installation spaces. This is because less space means tighter bending radii for the rail profiles and even more flexible adaptation of the linear slides to the curved profiles. The new double rails in size 06 now make round and ergonomic adjustments possible even for smaller installation spaces.
Tekniske data
Downloads