Track roller crowned xirodur® B180, one-piece solution, glass balls

BB-608SO-B180-10-GL product image
igus-icon-lupe
BB-608SO-B180-10-GL technical drawing
igus-icon-lupe
1 fra 2
BB-608SO-B180-10-GL product image
BB-608SO-B180-10-GL technical drawing

  • Inner Ø: 8, 10, 12 mm
  • Ball bearing with crowned outer ring replaces several components
  • Various profiles and sizes
  • Operating temperature: -40 °C to +80 °C
  • Ring material: xirodur® B180
  • Cage material: PA (polyamide)
  • Ball material: glass
  • Also available with stainless steel balls
  • Other sizes and profiles also possible
igus-icon-lieferzeit-dotBB-608SO-B180-10-GL
8
8

Rådgivning

Jeg vil med glæde besvare deres spørgsmål personligt.

Levering og vejledning