igus-icon-lupe
igus-icon-lupe
1 fra 2
- Material sliding element: iglidur® J
- Mounting type: through-holes
- Installation size: 27
- Load capacity, stat.: 500 N
igus-icon-lieferzeit-dotNW-01-27-LLYZ
20
40
YZ-retning
Discover the drylin® N linear carriage in installation size 27 with an iglidur® J sliding element. This high-quality linear carriage offers a load capacity of up to 500N and is easy to install thanks to the plain holes. Ideal for applications that require durability and reliability. Rely on the quality of drylin® for your projects.

Personlig betjening:
Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.
Online:
24h