igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 fra 3
- Material sliding element: iglidur® RN213
- Mounting type: threaded pin
- High temperature
- Installation size: 27
- Load capacity, stat.: 500 N
igus-icon-lieferzeit-dotNW-02-27-HT
40
none
drylin® N guide carriage in installation size 27, equipped with a sliding element made of iglidur® RN213, which was specially developed for high temperatures. With a static load capacity of up to 500 N and a practical mounting type using threaded pins.

Personlig betjening:
Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.
Online:
24h