igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 fra 3
- Material sliding element: iglidur® J
- Mounting type: threaded pin
- Installation size: 27
- Load capacity, stat.: 500 N
igus-icon-lieferzeit-dotNW-02-27
20
40
none
Varenr.
Discover the drylin® N guide carriage in installation size 27, equipped with a sliding element made of iglidur® J. This carriage offers a high load capacity of up to 500 N and is easy to fasten with threaded pins. Ideal for applications where durability and reliability are required. Rely on quality and performance with the drylin® N guide carriage!

Personlig betjening:
Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.
Online:
24h