igus-icon-lupe
- Closed anodised aluminium housing
- Torque absorption of up to 5 Nm
- Torque-resistant sliding element made of iglidur® J
igus-icon-lieferzeitQJRM-05-20
20
The drylin Q housing bearing QJRM is a closed, anodized aluminium housing. It has anti-rotation sliding elements made of the material iglidur J. In addition, the drylin Q housing bearing is particularly light and corrosion-resistant, which makes it ideal for use in various industrial environments.

Personlig betjening:
Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.
Online:
24h