- 'Off the shelf' solution
- Suitable for prism rail NSV-01-27 in silver or black anodised
- Directly supplied or retrofittable
Skift sprog :
Tech up:
NSVK-27: stylish cover for rail edges, secures linear carriages in the rail profile NSV NSVZ-01-27-AL: variable end cap for NSV prism rails, travel range of linear carriages on rail can be adjusted with positional accuracy
Cost down:
Securing of the linear carriage on the rail; ready-made solution instead of custom construction; fits NSV-01-27 prism rail, silver or black anodised; is directly supplied or can be retrofitted
Proof:
Tested in the igus® laboratory:
Rail NSV-01-27, NSVA-27 installed, vertical installation position. NSVA min. holding force 100N
Rail NSV-01-27, NSVZ-27 installed, vertical installation position. NSVZ min. holding force 200N