drygear® robot joint, installation size 30, gear version

RL-D-30-103-5-060K5-10 product image
igus-icon-lupe
RL-D-30-103-5-060K5-10 technical drawing
igus-icon-lupe
1 fra 2
RL-D-30-103-5-060K5-10 product image
RL-D-30-103-5-060K5-10 technical drawing

drygear® worm gear

  • Drive shaft with 10mm outer diameter
  • Speeds of up to 12rpm under maximum load
  • Max. output torque of 20Nm
  • Available transmissions: 5:1, 50:1
  • Partially self-locking at the output
  • Dry operation thanks to tribologically optimised polymers
  • Maintenance-free
  • 40% lighter than comparable metal versions
igus-icon-lieferzeitRL-D-30-103-5-060K5-10
5:1
10