Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

drylin® NTP-27 polymer telescopic guide

  • Complete telescopic guide made of iglidur polymer material
  • 3-piece structure made of igus® high-performance polymers
  • Extension length 150mm or 125mm
  • Quiet operation with no rolling elements
  • lubrication-free due to igus® high-performance polymers
  • Corrosion-free
  • Low clearance due to spring preload
  • Extension length 150mm available in 5 colours (anthracite, light grey, white, orange, blue)
  • PFAS free variant: NTP-27-18-41-125
Product description
Non-metallic, PTFE-free telescopic extension
Lightweight, the NTP-27 with 125mm full extension weighs just 45 grams. Equipped with a smooth-running spring pre-tensioning element, it is quick and easy to fit. The NTP polymer extension is now also available with low fogging, PTFE-free components.

Improve technology:
  • The lightest drylin NT telescopic rail with 45 g
  • Completely self-lubricating thanks to iglidur high-performance polymers
  • Rattle-free and quiet thanks to pretensioning segments
  • Stepless adjustment up to 125 mm
Save costs:
  • Low mass inertia due to all-plastic design
  • Ideal for light and transportable requirements
  • Fail-safe function, no risk of damage to balls etc.
  • Inexpensive injection moulding production
  • Can be ordered online from 1 piece
Proof:
  • Tested: 100 % maintenance-free operation thanks to self-lubricating iglidur polymers J3B and GLW
  • Tested: Up to 4 times quieter than metallic guides by dispensing with rolling metallic bodies
  • Tested: Assembly in less than 5 seconds thanks to the snap-in principle
Sustainability:
  • Completely maintenance-free function thanks to self-lubrication
  • 100% clean and no risk to neighbouring materials
  • Low weight, ideal for emission-critical applications
Tekniske data
Downloads

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h