drygear® Apiro | Gearbox with multi-functional profile

The gearbox and the direct multi-function profile can be used, among other things, to implement series connections of gearboxes.

Product information
  • available transmissions 4:1, 32:1, 64:1
  • Output torque 2.5Nm
Optionally available
  • more transmissions 
  • various fasteners 
Product description
Our "Apiro" gearbox system for a wide variety of kinematic elements and superstructures was named after the Greek word for "infinite". This allows individual applications to be implemented in an extremely modular and cost-effective manner. The Apiro modular system offers different gear ratios but also length variants, so that there are endless possibilities for combinations and applications. With the help of the multi-functional profile, series connections of gears can be implemented, as spacings of elements or products can be regulated. This combination is often used for applications in the food or packaging industry.

General specifications
  • Worm gear with tribologically optimised material compounds
  • Additional transmission ratios are also available: 3:1, 5:1, 8:1, 16:1
  • Motor drive or manual drive
  • Modules can be connected in series or in parallel 
  • INI kit available for all options
  • Suitable for splash water applications
  • Couplings available
  • Lightweight
  • Lubrication-free
  • Low clearance
Individual applications can be implemented with the drygear® Apiro modular gearbox system in a modular and cost-effective manner. Possible areas of application can be in the packaging, food, medical industries and many more. The modular gearbox system can be motorised or used for manual adjustments. Application examples:
  • Lane adjustments,
  • Pusher tasks,
  • Gears with different ratios,
  • Rotary tables and rotary axes
Tekniske data
Downloads

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h