igus-icon-lupe
igus-icon-lupe
1 fra 2
- Materiale: Zinkstøbning
- Materiale glideelement: iglidur® J200
igus-icon-lieferzeit-dotWJ200QM-01-06
06
ingen
The drylin W WJ200QM-01 pillow block is a versatile linear bearing developed for various applications in linear technology. It consists of zinc die-casting, which ensures high stability and durability. The sliding element is made of iglidur J200, which is known for its good sliding properties and low friction. The pillow block is ideal for applications that require a low-maintenance and cost-effective solution.

Personlig betjening:
Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.
Online:
24h