Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

Solid polymer linear bearings drylin® WJBMP-01

  • Lightweight design for higher productivity and energy-efficient applications
  • Four times lighter than the standard made of zinc die-casting
  • Two times lighter than aluminium
  • Six times lighter than stainless steel
  • Material: iglidur® JB
Product description
The first drylin® W linear bearing completely made of polymer. The reduction in dead weight makes the end product lighter.

Tech up:
  • Lightweight design for higher productivity and energy-efficient applications
  • 4x lighter than the standard made of zinc die-casting
  • 2x lighter than aluminium
  • 6x lighter than stainless steel
Cost down:
  • Manufacturing with the injection-moulding method
  • Simple and quick assembly on the rail
  • Liner and linear bearing housing in one component
  • Easy support due to one-piece design
  • Fail-safe with emergency running properties
Proof:
  • Tested: Application range of iglidur® JB min. 0°C to max. +60°C long-term
  • Tested: Linear carriage with zinc die cast bearing 290g, linear carriage with polymer bearing 166g, 42.8% savings
Sustainbility:
  • 100% lubrication-free operation
  • Metal-free linear bearing
  • Lightweight, emission-optimiseddesign
  • No contamination in the application environment
Tekniske data
Tilbehør
Downloads