Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

drylin® W-Econ double rail WS-CA

Centre row of fixing holes:
  • WS-06-20-CA
  • WS-10-30-CA
  • WS-10-40-CA
  • WS-16-60-CA
Two rows of fixing holes:
  • WS-10-80-CA
  • WS-10-120-CA
  • WS-20-80-CA
 
  • Suitable for all drylin® W single bearing housings and linear carriages
  • Lifelong rattle-free due to combination with pre-loaded drylin® W linear bearings series WJ200UM-01-Pxx
  • Individual bearing clearance adjustment by using WJ200UME-01 bearing housings
  • Design: Double Rail
  • Material: Aluminium
  • Rail profile: Round
Product description
The drylin W-Econ double rail WS-CA is suitable for all drylin W single bearing housings and linear slides. In combination with the preloaded drylin W linear bearing series, it is rattle-free for life. In addition, the drylin W-Econ double rail has an individual bearing clearance adjustment through the use of the WJ200UME-01 bearing housing. 
Tekniske data
Tilbehør

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h