iglidur® PRT slewing ring bearings

iglidur® PRT slewing ring bearings – lubrication-free, maintenance-free, tested and guaranteed!
Plastic slewing rings and slewing ring bearings offer versatile solutions for industrial applications. Eight sizes with inner diameters from 20 to 300 mm are available as standard. Variants with aluminium or stainless steel housings and additional functions such as angle limiters and detents expand the range of possible applications.
The design is based on maintenance-free sliding elements, so that the slewing connections are resilient and lubricant-free – ideal for sensitive environments and long-term use.

 

✅Advantages:

  • Lubrication- and maintenance-free for maximum reliability
  • Save up to 60% in weight with lightweight design and low-cost solutions
  • Chemical and media resistant for versatile applications, ESD compliant
  • FDA compliant and PTFE-free – ideal for sensitive applications in the food industry or medical applications
  • Tested and proven, up to 4-year warranty
Number of products: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!