Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

Modular robotics

Antal produkter: 4

Apiro room gantry

Product information
  • Payload up to 1.5 kg
  • Working area up to 625 x 625 x 625 mm 
  • Degrees of freedom: 3
  • Speed: up to 0.1 m/s
  • Repeat accuracy ± 0.5 mm
  • Min. service life: 500 thousand cycles
  • Lighter than conventional igus gantry robots
Optionally available
  • Other sizes on request
  • Energy chains (not included in the scope of delivery)
fra 1.760,45 EUR/Stk.
Til produktsiden

Apiro rotary linear table

Product information
  • Payload up to 1.5 kg
  • Working space up to 390 mm 
  • Degrees of freedom: 2
  • Speed: up to 0.1 m/s
  • Min. service life: 1 million cycles
  • Repeat accuracy ± 0.5 mm
Optionally available
  • Other sizes on request
  • Energy chains (not included in the scope of delivery)
fra 1.106,41 EUR/Stk.
Til produktsiden

Apiro rotary unit

Product information
  • Payload up to 2.5 kg
  • Degrees of freedom: + 1 DOF
  • Speed: up to 20 rpm 
  • Repeat accuracy <0.5°
  • Min. service life: 1 million cycles
fra 557,60 EUR/Stk.
2 produkter, hvoraf klar til afsendelse:
1 10 arbejdsdage
Til produktsiden

Apiro line gantry

Product information
  • Payload up to 1.5 kg
  • Working area up to 625 x 625 mm 
  • Degrees of freedom: 2
  • Speed: up to 0.1 m/s
  • Repeat accuracy ± 0.5 mm
  • Min. service life: 1 million cycles
  • Lighter than conventional igus gantry robots
Optionally available
  • Other sizes on request
  • Energy chains (not included in the scope of delivery) 
fra 1.266,57 EUR/Stk.
Til produktsiden

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h