Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

ReBeL® Cobot

Antal produkter: 4

ReBeL cobot 6 DOF

Product information
  • Number of axes: 6
  • Load capacity (max.): 2 kg 
  • Repeatability: ±1mm
  • Reach: max. 664 mm 
  • Nominal reach: 400 mm
  • Dynamics with 500 g load capacity: min. 7 picks/min
  • Net weight: 8.2 kg
  • Possible area of application: service robotics, cobot functions preparation
  • Control system: plug and play
fra 4.970,00 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
[0} 24 - 48 timer
Til produktsiden

ReBeL Cobot 5 DOF

Product information
  • Number of axes: 5
  • Load capacity (max.): 2.5 kg 
  • Repeatability: ±1 mm
  • Reach: max. 617 mm 
  • Nominal reach: 400 mm
  • Dynamics with 500 g load capacity: min. 7 picks/min
  • Net weight: 7.2 kg
  • Possible area of application: service robotics, cobot functions preparation
  • Control system: plug and play
fra 4.650,00 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
[0} 3 - 4 arbejdsdage
Til produktsiden

ReBeL cobot 4 DOF

Product information
  • Number of axes: 4
  • Load capacity (max.): 3 kg 
  • Repeatability: ±1mm
  • Reach: max. 495 mm 
  • Nominal reach: 350 mm
  • Dynamics with 500 g load capacity: min. 7 picks/min
  • Net weight: 6.2 kg
  • Possible area of application: service robotics, cobot functions preparation
  • Control system: plug and play
fra 4.250,00 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
[0} 3 - 4 arbejdsdage
Til produktsiden

ReBeL KID

Product information
  • Number of axes: 5
  • Payload (Max): 0.5kg
  • Repeatability: ±1mm
  • Reach: 313.6mm max
  • Own weight: 4 kg
  • Possible area of application: training centers, universities, teaching, educational institutions
  • Control: Plug and Play or Open Source variant
fra 3.499,99 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
[0} 24 - 48 timer
Til produktsiden