Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

Delta robot accessories

The robolink® modular robotic system allows you to automate manual work steps quickly, easily and cost-effectively. Articulated arms in various lengths and sizes are available. The number of lubrication-free joints used ranges from two to six, and the robot can be equipped with various tools (e.g., grippers, suction cup, camera, etc.) as desired. robolink® robot components are characterised by their modularity. As a modular system, a robot arm can be configured as desired and therefore economically, and moreover it is also possible to obtain ready-to-use complete systems.  
 

Antal produkter: 3

Delta robot | Calibration pin

Product information
  • Practical tool for calibration
  • for easy positioning at the zero point
  • Suitable for delta robots
fra 4,27 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden

Delta robot | Cable clip

Product information
  • Safe cable guidance
  • Lightweight
  • Easy to fit
  • Suitable for 2-axis & 3-axis delta robots
fra 3,05 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden

Pneumatic rotary feed-through with suction lifter

Product information
  • Stroke: 17 mm
  • Payload: 300 g
  • 360° infinitely rotatable
  • Non-rotating
  • Max. 500 rpm
fra 635,08 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
[0} 48 - 72 timer
Til produktsiden

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h