Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

Low Cost Automation

The low cost automation modular system offers you fast, simple and cost-effective components to automate your manual work steps. You will achieve a quick ROI thanks to our low prices and maintenance costs. There are articulated arms, cobots, delta and linear robots in various lengths and sizes. The number of lubrication-free joints used ranges from two to six, and the robot can be equipped with various tools (e.g. grippers, suction cup, camera, etc.) as desired. Robotic components are modular and offer you many configuration options to provide the perfect solution for you. At the same time, we remain affordable. On our RBTX platform, you can also obtain complete systems including integration as service.

Antal produkter: 220

Room linear robot | DLE-RG-0001 | Workspace 500 x 500 x 100mm

Product information
  • Payload up to 2.5 kg
  • Working area 500 x 500 x 100 mm
  • Degrees of freedom: 3
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 2.695,64 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
2 10 arbejdsdage
Til produktsiden

3-axis Delta robot | Working diameter 360 mm

Product information
  • Up to 60 picks/min.
  • For loads up to 5 kg
  • For precision requirements of 0.5 mm
  • At speeds up to max. 3.0 m/s
  • Max. acceleration: 60 m/s²

Optionally available
fra 3.840,87 EUR/Stk.
10 produkter, hvoraf klar til afsendelse:
[0} 24 - 48 timer
[0} 3 - 4 arbejdsdage
Til produktsiden

SCARA robot 4 DOF with cladding | size M | 560 mm working space

Product information
  • Payload: 2 kg
  • Range: 560 mm
  • Reach along the Z-axis: 500 mm
  • Degrees of freedom: 4
  • Speed: 20 picks/minute
  • Minimum service life: 2.5 million cycles
  • IP Protection Class IP45, splash-proof

Optionally available
fra 5.578,51 EUR/Stk.
3 produkter, hvoraf klar til afsendelse:
[0} 3 - 4 arbejdsdage
Til produktsiden

D1 assembly kit for 2-axis kinematics

Product information
  • Set of 2x igus® D1 dryve, proximity switches incl. bracket, connection cables with straight connector in 10m length
 
  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen gateway) for connection to master control systems, e.g. Siemens or Beckhoff

    TEST BEFORE INVEST - Try out the motor control system with online simulation here before you buy 
På forespørgsel
Til produktsiden

2-axis delta robot | Workspace 400 mm

Product information
  • Up to 60 picks/min.
  • Load capacity 5 kg 
  • For precision requirements of +/- 0.5 mm
  • At speeds up to max. 2.0 m/s
  • Max. acceleration: 30 m/s²

Optionally available
fra 3.385,66 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
[0} 3 - 4 arbejdsdage
Til produktsiden

Robot cell for all igus robots - Size: Medium

Product information
  • Suitable for igus® jointed arm, SCARA, Delta and gantry robots
  • Dimensions: 1,000 x 880 x 2,030 mm
  • Robot frame made of aluminium profiles
  • One module, 50 robot types and an infinite number of possible applications
  • With emergency stop, start and stop display and CE documentation
  • Robot and control cabinet are installed by igus
  • Energy chains not included in the price
fra 6.379,80 EUR/Stk.
Til produktsiden

igus Robot Control (iRC) software for gantries & delta robots

Product information
  • Diverse automation tasks with simple programming software
  • For gantries and delta robots
  • Easy software installation for Windows 10
  • Use with a PC or tablet
  • Seven digital inputs/outputs, CRI interface, ModbusTCP/IP for connection to master control systems, e.g. Siemens or Beckhoff
  • 10m cable length

You can find all relevant documents in the downloads below.

TEST BEFORE INVEST - Test the robot control system before you buy it with the igus® Robot Control software 
fra 3.366,64 EUR/Stk.
2 produkter, hvoraf klar til afsendelse:
[0} 3 - 4 arbejdsdage
Til produktsiden

Robot cable set for 2-axis kinematics

Product information
Set consisting of:
  • 2x motor cable, straight plug
  • 2x encoder cable, straight plug
  • 2x iniators NC (normally closed) PNP
  • 2x iniators, straight connector

For single axes, line, area & 2-axis delta robots
Suitable for igus Robot Control and Dryve D1
fra 277,77 EUR/Stk.
3 produkter, hvoraf klar til afsendelse:
2 3 - 4 arbejdsdage
Til produktsiden

igus Robot Control Handheld

Product information
  • Handheld enables the robot to be commissioned and moved
  • Suitable for the igus Robot Control
  • Convenient operation for left and right-handers
  • User-friendly operation via touch display
fra 1.296,54 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
[0} 24 - 48 timer
Til produktsiden

ReBeL cobot 6 DOF

Product information
  • Number of axes: 6
  • Load capacity (max.): 2 kg 
  • Repeatability: ±1mm
  • Reach: max. 664 mm 
  • Nominal reach: 400 mm
  • Dynamics with 500 g load capacity: min. 7 picks/min
  • Net weight: 8.2 kg
  • Possible area of application: service robotics, cobot functions preparation
  • Control system: plug and play
fra 4.970,00 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
[0} 24 - 48 timer
Til produktsiden

Apiro room gantry

Product information
  • Payload up to 1.5 kg
  • Working area up to 625 x 625 x 625 mm 
  • Degrees of freedom: 3
  • Speed: up to 0.1 m/s
  • Repeat accuracy ± 0.5 mm
  • Min. service life: 500 thousand cycles
  • Lighter than conventional igus gantry robots
Optionally available
  • Other sizes on request
  • Energy chains (not included in the scope of delivery)
fra 1.760,45 EUR/Stk.
Til produktsiden
Nyt

iggy Rob: humanoid robot

Product information
  • Humanoid robot
  • Weight 101 kg
  • Maximum component weight 1.5 kg
  • AMR base: ReBeLMove Pro 2
  • Arms: 2 x ReBeL-6DOF-03
  • 1x suction gripper with CobotPump, 1x ReBeL gripper
fra 47.999,00 EUR/Stk.
Til produktsiden

Line robot | DLE-LG-0001 | Workspace 500 x 150 mm

Product information
  • Payload up to 2.5 kg
  • Working area 500 x 150 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 1.612,60 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
2 10 arbejdsdage
Til produktsiden

3-axis Delta robot | Working diameter 660mm

Product information
  • Up to 30 picks/min. 
  • For loads up to 5 kg
  • For precision requirements of 0.5 mm
  • At speeds up to max. 1.0 m/s
  • Max. acceleration: 20 m/s²

Optionally available
fra 4.737,07 EUR/Stk.
10 produkter, hvoraf klar til afsendelse:
[0} 24 - 48 timer
[0} 3 - 4 arbejdsdage
Til produktsiden

Robot cable set for 3-axis kinematics

Product information
Set consisting of:
  • 3x motor cable, straight plug
  • 3x encoder cable, straight connector
  • 3x iniators NC (normally closed) PNP
  • 3x iniators, straight connector

For single axis, space, SCARA & 3-axis delta robots
Suitable for igus Robot Control and Dryve D1
fra 416,65 EUR/Stk.
3 produkter, hvoraf klar til afsendelse:
2 3 - 4 arbejdsdage
Til produktsiden

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h