Flat linear robots

The robolink® modular robotic system allows you to automate manual work steps quickly and easily. Articulated arms in various lengths and sizes are available. The number of lubrication-free joints used ranges from two to six, and the robot can be equipped with various tools (e.g., grippers, suction cup, camera, etc.) as desired. robolink® robot components are characterised by their modularity. As a modular system, a robot arm can be configured as desired and therefore economically, and moreover it is also possible to obtain ready-to-use complete systems.  
 

Antal produkter: 8

Flat linear robot | DLE-FG-0005 | Workspace 1000 x 500mm

Product information
  • Payload up to 15.0 kg
  • Working area 1000 x 500 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 1.982,46 EUR/Stk.
Til produktsiden

Flat linear robot | DLE-FG-0001 | Workspace 300 x 300 mm

Product information
  • Payload up to 8.0 kg
  • Working area 300 x 300 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 1.539,39 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 3 - 4 arbejdsdage
Til produktsiden

Flat linear robot | DLE-FG-0002 | Workspace 300 x 300 mm

Product information
  • Payload up to 8.0 kg
  • Working area 300 x 300 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 1.183,90 EUR/Stk.
2 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 3 - 4 arbejdsdage
Til produktsiden

Flat linear robot | DLE-FG-0003 | Workspace 500 x 500 mm

Product information
  • Payload up to 1.0 kg
  • Working space 500 x 500 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 1 mm

Optionally available
fra 1.065,28 EUR/Stk.
2 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 3 - 4 arbejdsdage
Til produktsiden

Flat linear robot | DLE-FG-0006 | Workspace 650 x 650mm

Product information
  • Workspace 650 x 650 mm
  • Payload up to 15 kg
  • Repeatability ±0.5 mm
  • Speed: up to 0.5 m/s
  • including Proximity switches & connection cables

Optionally available
fra 2.659,94 EUR/Stk.
Til produktsiden

Flat linear robot | DLE-FG-0004 | Workspace 800 x 400 mm

Product information
  • Payload up to 15.0 kg
  • Working area 800 x 400 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 2.414,04 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
2 3 - 4 arbejdsdage
Til produktsiden
Nyt

Stainless steel flat linear gantry | DLE-FG-0014 | Working area 1,000 x 1,000 mm

Product information
  • Payload up to 8.0 kg
  • Working area 1000 x 1000 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.8 mm
Optionally available
På forespørgsel
Til produktsiden
Nyt

Flat linear robot | DLE-FG-0006-EC | up to 1 m/s | working area 1500 x 1500 mm

Product information
  • Payload up to 15.0 kg
  • Working area 1500 x 1500mm, expandable up to 3000 x 3000 mm
  • Degrees of freedom: 2
  • Speed: up to 1.0 m/s
  • Repeat accuracy ± 0.5 mm
Optionally available
På forespørgsel
Til produktsiden

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h