Line robots

The robolink® modular robotic system allows you to automate manual work steps quickly and easily. Articulated arms in various lengths and sizes are available. The number of lubrication-free joints used ranges from two to six, and the robot can be equipped with various tools (e.g., grippers, suction cup, camera, etc.) as desired. robolink® robot components are characterised by their modularity. As a modular system, a robot arm can be configured as desired and therefore economically, and moreover it is also possible to obtain ready-to-use complete systems.  
 

Antal produkter: 8

Line robot | DLE-LG-0009 | Workspace 1000 x 750mm

Product information
  • Payload up to 5.0 kg per Z-axis
  • Working area 1000 x 750 mm
  • Degrees of freedom: 2 + extra Z-stroke
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 6.734,87 EUR/Stk.
Til produktsiden

Line robot | DLE-LG-0013 | Workspace 2500 x 500 mm

Product information
  • Workspace 2500 x 750mm
  • Payload up to 5kg
  • Speed: up to 0.5 m/s
  • Repeatability ±0.5mm

Optionally available
fra 2.679,73 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
2 10 arbejdsdage
Til produktsiden

Line robot | DLE-LG-0001 | Workspace 500 x 150 mm

Product information
  • Payload up to 2.5 kg
  • Working area 500 x 150 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 1.183,90 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 3 - 4 arbejdsdage
Til produktsiden

Line robot | DLE-LG-0010 | Workspace 500 x 150 mm

Product information
  • Payload up to 2.5 kg
  • Working area 500 x 150 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 1.352,25 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
2 3 - 4 arbejdsdage
Til produktsiden

Line robot | DLE-LG-0002 | Workspace 800 x 500 mm

Product information
  • Payload up to 5.0 kg
  • Working area 800 x 500 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 2.488,42 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 3 - 4 arbejdsdage
Til produktsiden

Line robot | DLE-LG-0012 | Workspace 1000 x 400 mm

Product information
  • Payload up to 5.0 kg
  • Working area 1000 x 400 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 2.190,96 EUR/Stk.
Til produktsiden
Nyt

Line gantry | DLE-LG-0004 | up to 1 m/s | working area 2000 x 1000 mm

Product information
  • Payload up to 10.0 kg
  • Working area 2000 x 1000 mm
  • Degrees of freedom: 2
  • Speed: up to 1.0 m/s
  • Repeat accuracy ± 0.5 mm
Optionally available
På forespørgsel
Til produktsiden
Nyt

Line gantry | DLE-LG-0002-ED | up to 1 m/s | working area 1500 x 750 mm

Product information
  • Payload up to 5.0 kg
  • Working area expandable up to 3000 x 1000 mm
  • Degrees of freedom: 2
  • Speed: up to 1.0 m/s
  • Repeat accuracy ± 0.5 mm
Optionally available
På forespørgsel
Til produktsiden

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h